02-356947
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-356947
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Inline direct-acting or pilot operated valvesHousing pressure rating up to 345 bar (5,000 psi)Flow rating up to 132.5 L/min (35 gal/min) |
| Product Type | Relief Valves |
| Sub-brand | None |
| Trade Name | CM2 |
| Unit type | Mobile Directional Valves |