-product-details

02-357053

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation TypePressure Operated
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialCast Iron
Design code30
Electrical connectorNone
FeatureReduce installation costsEliminate external leakageBoost resistance to contamination
Flow rate120 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
FunctionCheck Valve
InterfaceISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10
LeakageStandard
LightNo
Model CodeDGMC-5-AB-FW-30
PerformanceStandard
Pressure Rating315 bar
Product Height1.97 in
Product Length/Depth7.15 in
Product TypeSystemStak Valves
Product Volume39.721 in³
Product Weight6.5 lb
Product Width2.82 in
Seal materialBuna-N
SizeD05
Special featuresNone
StageTwo Stage
Sub-brandNone
Trade NameDGMC-5 30 Design
Valve Mount TypeSubplate/manifold mounted
Working temperature - max50 °C
Working temperature - min20 °C