_SUB ASSEMBLY - DETENT
02-357443
Tools02-357443 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.060 |
| Product height mm | 179.324 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product width in | 2.750 |
| Product width mm | 69.850 |