02-357525
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-357525
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | 1/2 inch NPT thread conduit box | |
| Design code | 10 | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 700 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG5V-8-H-6C-2-E-M-FW-B-10 | |
| Performance | High Performance | |
| Pilot Drain | External | |
| Pilot Supply | External | |
| Pilot Valve Type | High Performance | |
| Pressure Rating | 350 bar | |
| Product Height | 9.51 in | |
| Product Length/Depth | 10.45 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 464.102 in³ | |
| Product Weight | 20 lb | |
| Product Width | 4.67 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D08 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DG5V-8 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 110 °C | |
| Working temperature - min | -40 °C |