Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-358857
AK-VVS(L)/VVP(H)2/3-SAE-B
02-358857
Tools
Add to comparison
Add to comparison
02-358857
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
11.830
Product height mm
300.482
Product length in
11.450
Product length mm
290.830
Product width in
8.230
Product width mm
209.042