GM5 14 000 7 001S N 816816 30-product-details

GM5 14 000 7 001S N 816816 30

02-358925


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Displacement1414 cm3/r [0.85 in3/r]
Unit typePPlain