Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-359168
VVP1 20 RRM 30 C B K 10(S/B 6043188-001)
02-359168
Tools
Add to comparison
Add to comparison
02-359168
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
8.990
Product height mm
228.346
Product length in
10.530
Product length mm
267.462
Product width in
5.750
Product width mm
146.050