
02-360031
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-360031
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Design code | 30 |
| Diode | None |
| Electrical connector | None |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 120 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function | Check Valve |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 |
| Leakage | Standard |
| Light | No |
| Model Code | DGMDC-5P-Y-PN-30 |
| Pressure Rating | 315 bar |
| Product Height | 1.97 in |
| Product Length/Depth | 5.39 in |
| Product Type | SystemStak Valves |
| Product Volume | 29.944 in³ |
| Product Weight | 6.4 lb |
| Product Width | 2.82 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D05 |
| Special features | None |
| Spool Center Condition | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGMDC-5 30 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 50 °C |
| Working temperature - min | 20 °C |