Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-360855
PIN, CLEVIS
02-360855
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-360855
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.440
Product height mm
11.176
Product length in
1.060
Product length mm
26.924
Product width in
0.440
Product width mm
11.176