Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil connector | Flying leads or leads |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Product height in | 2.035 |
| Product height mm | 51.689 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product width in | 1.575 |
| Product width mm | 40.005 |
| Voltage rating | 12 V |
| Voltage type | DC |
