Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-360874
STOP
02-360874
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-360874
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.558
Product height mm
14.173
Product length in
1.043
Product length mm
26.492
Product width in
0.558
Product width mm
14.173