VARISTOR 83K9154
02-360884
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.600 |
| Product height mm | | 15.240 |
| Product length in | | 1.900 |
| Product length mm | | 48.260 |
| Product width in | | 0.600 |
| Product width mm | | 15.240 |