02-361085
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 02-400150
02-361085
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Solenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve | |
| Body material | Gray Iron | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Fluid Cleanliness | 19/17/14 micron | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG5S-8-8C-E-VM-FW-B5-P08-30 | |
| Product Height | 7.95 in | |
| Product Length/Depth | 9.65 in | |
| Product Volume | 345.229 in³ | |
| Product Weight | 33 lb | |
| Product Width | 4.5 in | |
| Reducer Module | No | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted |