02-361510
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-361510
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature - max | 49 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 113 l/min |
| Maximum Fluid Temperature | 49 °C |
| Maximum Pressure Rating | 210 bar |
| Model Code | CM11N01 K25DDTE 21 |
| Nominal Flow Rating | 113 l/min |
| Pressure Rating | 210 bar |
| Product material | Cast Iron |
| Product Type | Multiple Section Directional Valves |
| Sub-brand | None |
| Trade Name | CM11 |
| Unit type | Mobile Directional Valves |