02-363225
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-363225
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | No spring detented | |
| Coil Rating | 24 Volt DC | |
| Coil Type | Top exit flying leads | |
| Design code | 61 | |
| Electrical connector | Flying Lead Coil with Wired Terminal Block | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 95 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-AC-05-4-A/NFPA D05 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG4S4WT-012N-H-61 | |
| Pressure Rating | 250 bar | |
| Product Height | 5.08 in | |
| Product Length/Depth | 6.84 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 89.648 in³ | |
| Product Weight | 10 lb | |
| Product Width | 2.58 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DG4S4-01 61 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 50 °C | |
| Working temperature - min | 20 °C |