02-363535
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-363535
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | Yes |
| Adjustment Range | 145-4000 psi |
| Adjustment Type | Screw with locknut |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. |
| Body material | Cast Iron |
| Check Valve | No |
| Coil voltage | 110VAC50Hz/120VAC60Hz |
| Design code | 20 |
| Drain | Internal |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 300 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum oils |
| Function | Relief |
| Gauge Port Thread Type | SAE |
| Hi Vent Spring | Yes |
| Interface | 1 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | Yes |
| Model Code | F6-CPF3S-08-FFG-W-3-M-U-B6-P10-20-EN441 |
| Performance | Standard |
| Pressure Rating | 275 bar |
| Product Height | 9.85 in |
| Product Length/Depth | 5.68 in |
| Product Type | Pressure Control Valves |
| Product Volume | 437.513 in³ |
| Product Weight | 20.8 lb |
| Product Width | 7.82 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 8 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 207 bar |
| Trade Name | CPF3S-08 20 Design |
| Valve Mount Type | Pump flange mounting |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |