ORIFICE .035 DIA
02-363673
Tools02-363673 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.050 |
| Product height mm | 229.870 |
| Product length in | 7.600 |
| Product length mm | 193.040 |
| Product width in | 9.050 |
| Product width mm | 229.870 |