COIL 12V DC G BLACK
02-363871
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.890 |
| Product height mm | | 48.006 |
| Product length in | | 2.378 |
| Product length mm | | 60.401 |
| Product width in | | 1.811 |
| Product width mm | | 45.999 |