02-364013
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-364013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid Operated | |
| Adjustment | Yes | |
| Adjustment Range | 130-1000 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | Yes | |
| Coil voltage | 110VAC50HZ/120VAC60HZ | |
| Design code | 20 | |
| Drain | Internal | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 600 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum oils | |
| Function | Unloading Valve | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Model Code | UPF2S-CL-10-A-W-3S-M-U-B5-20 | |
| Performance | Standard | |
| Pressure Rating | 275 bar | |
| Product Height | 6.57 in | |
| Product Length/Depth | 7.36 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 317.694 in³ | |
| Product Weight | 35 lb | |
| Product Width | 6.57 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 10 | |
| Special features | Excellent repeatability and stable performance from cartridge design mainstage parts|Reduced installed costs and space requirements|Easier installation and servicing of components|Pilot design minimizes responsetime and cracking flow whichallows for high pressure stabilitythus increasing system productivity|Direct mounting to pump flangereduces potential leak points forsuperior leak resistance. | |
| Spool Monitor Switch | No | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | UPF2S-10 20 Design | |
| Valve Mount Type | Pump flange mounting | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |