COIL G-KUP5 (12VOLTDC)
02-365579
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.000 |
| Product height mm | | 76.200 |
| Product length in | | 2.300 |
| Product length mm | | 58.420 |
| Product width in | | 1.800 |
| Product width mm | | 45.720 |