COIL KUP5-G (12 VOLT DC)-product-details

COIL KUP5-G (12 VOLT DC)

02-365604


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorDEUTSCH MDeutsch male
Coil duty ratingCONT. 85 TO 110% NOM VOLTAGEContinuous from 85% to 110% of nominal voltage
Product height in2.913
Product height mm73.990
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage rating1212 V
Voltage typeDCDC