SUB ASSY ENCAPSULATED COIL 28V EN154-product-details

SUB ASSY ENCAPSULATED COIL 28V EN154

02-365677


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil duty ratingCONT. 85 TO 110% NOM VOLTAGEContinuous from 85% to 110% of nominal voltage
Product height in2.500
Product height mm63.500
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage rating1212 V
Voltage typeDCDC