Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-365721
S/A ENCAPS COILKDG4V-3S-KUP5D2) 24V DC
02-365721
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-365721
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Coil duty rating
CONT. 85 TO 110% NOM VOLTAGE
Continuous from 85% to 110% of nominal voltage