COIL NNN 24/60AC
02-365725
Tools02-365725 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.579 |
| Product height mm | 65.507 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product width in | 1.811 |
| Product width mm | 45.999 |