Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-370945
203914-000 SV12-20-0-N-00
02-370945
Where to buy
Export PDF
Tools
Add to comparison
02-370945
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
4.500
Product length mm
114.300
Product width in
1.250
Product width mm
31.750