
02-390070
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-390070
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Solenoid Operated |
| Adjustment | Yes |
| Adjustment Range | 130-1000 psi |
| Adjustment Type | Screw with locknut |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. |
| Body material | Cast Iron |
| Check Valve | Yes |
| Coil voltage | 110VAC50HZ/120VAC60HZ |
| Design code | 20 |
| Drain | Internal |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 600 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum oils |
| Function | Unloading Valve |
| Interface | 1 1/2 In |
| Leakage | Standard |
| Light | No |
| Model Code | UPF2S-CL-12-A-W-3S-M-FW-B5-20 |
| Performance | Standard |
| Pressure Rating | 275 bar |
| Product Height | 8.88 in |
| Product Length/Depth | 10.28 in |
| Product Type | Pressure Control Valves |
| Product Volume | 606.142 in³ |
| Product Weight | 30.4 lb |
| Product Width | 6.64 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 12 |
| Special features | Excellent repeatability and stable performance from cartridge design mainstage parts|Reduced installed costs and space requirements|Easier installation and servicing of components|Pilot design minimizes responsetime and cracking flow whichallows for high pressure stabilitythus increasing system productivity|Direct mounting to pump flangereduces potential leak points forsuperior leak resistance. |
| Spool Monitor Switch | No |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | UPF2S-12 20 Design |
| Valve Mount Type | Pump flange mounting |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |