02-390090
CVCS-16-U-S2-W-125-11-Z1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustment | Yes |
Adjustment Type | Locknut |
Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
Body material | Cast Bars |
Cover Function | Unloading relief |
Design code | 10 |
Feature | Efficient, dependable operationBest-in-class designFaster response time |
Flow rate | 255 l/min |
Fluid Cleanliness | 18/16/13 micron |
Fluid compatibility | Petroleum oils |
Insert Type | Unloading |
Interface | No |
Leakage | Standard |
Model Code | CVCS-16-U-S2-W-125-11-Z108 |
Normal Function | Normally Open |
Pressure Rating | 350 bar |
Product Height | 2.44 in |
Product Length/Depth | 5.93 in |
Product Type | Slip-in Cartridge Valves |
Product Type | Cover |
Product Volume | 39.356 in³ |
Product Weight | 6.18 lb |
Product Width | 2.72 in |
Seal material | Buna-N |
Size | 16 |
Special features | None |
Sub-brand | None |
Trade Name | CVCS-16 11 Design |
Valvistor | No |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |