Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-390185
SPRING
02-390185
Where to buy
Export PDF
Tools
Add to comparison
02-390185
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.537
Product height mm
13.640
Product length in
1.130
Product length mm
28.702
Product width in
0.537
Product width mm
13.640