Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-390186
SPRING
02-390186
Where to buy
Export PDF
Tools
Add to comparison
02-390186
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.609
Product height mm
15.469
Product length in
0.828
Product length mm
21.031
Product width in
0.609
Product width mm
15.469