Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-391015
SPRING
02-391015
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-391015
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.373
Product height mm
9.474
Product length in
0.559
Product length mm
14.199
Product width in
0.373
Product width mm
9.474