02-391185
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-391185
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Hydraulic Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Design code | 10 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 115 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-02-02 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG3S4-02-2C-10 | |
| Pilot Supply | External | |
| Pressure Rating | 210 bar | |
| Product Height | 3.38 in | |
| Product Length/Depth | 6.44 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 59.86 in³ | |
| Product Weight | 4.4 lb | |
| Product Width | 2.75 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D02 | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DG3S4-02 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | 20 °C |