02-391823
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-391823
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Manually Operated | |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 120VAC60HZ | |
| Design code | 40 | |
| Electrical connector | Explosion Proof - Special Protection Solenoids To Csa/Ul Approval | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 530 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Reducing | |
| Interface | 1 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | XG-06-FF-DG-0A-M-X1-ES4-40-EN434 | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 6.95 in | |
| Product Length/Depth | 6.63 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 305.5 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | 6.63 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 6 | |
| Special features | None | |
| Spring Arrangement | A | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | XG-06 40 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |