02-391858
CVCS-25-D1-S2-10-AP199-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustment | No |
Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
Body material | Cast Bars |
Cover Function | Direction control with pilot control |
Design code | 10 |
Feature | Efficient, dependable operationBest-in-class designFaster response time |
Flow rate | 590 l/min |
Fluid Cleanliness | 18/16/13 micron |
Fluid compatibility | Petroleum oils |
Gauge Port Thread Type | SAE |
Insert Type | Directional |
Interface | No |
Leakage | Standard |
Model Code | CVCS-25-D1-S2-10-AP199-A14 |
Normal Function | Normally Open |
Pressure Rating | 350 bar |
Product Height | 1.54 in |
Product Length/Depth | 3.43 in |
Product Type | Slip-in Cartridge Valves |
Product Type | Cover |
Product Volume | 18.118 in³ |
Product Weight | 4.41 lb |
Product Width | 3.43 in |
Seal material | Buna-N |
Size | 25 |
Special features | None |
Spool Position Sensor | No |
Sub-brand | None |
Trade Name | CVCS-25 10 Design |
Valvistor | No |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |
Zero Leak | No |