02-392404
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-392404
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 24 Volt DC | |
| Coil Type | 1/2 inch NPT thread conduit box | |
| Design code | 20 | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 115 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-02-02 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DG5S4-02-6C-T-M-FTWL-H5-20 | |
| Pilot Drain | Internal | |
| Pilot Supply | Internal | |
| Pressure Rating | 210 bar | |
| Product Height | 6.32 in | |
| Product Length/Depth | 8.66 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 143.943 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | 2.63 in | |
| Seal material | Buna-N | |
| Size | D02 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 100 bar | |
| Trade Name | DG5S4-02 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 66 °C | |
| Working temperature - min | -18 °C |