Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | FLYING LEAD 1/2" NPT HOUSING | Flying lead 1/2" NPT housing |
| Ext pilot pressure | INTERNAL | Internal |
| Flow rate upto GPM | 185.0 | |
| Flow rate upto LPM | 700.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE THREAD | 0.4375 - 20 UNF, SAE Thread |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-08 | ISO4401-08 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V8H2C2TMFWB10 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 49VA 50HZ - 48VA 60HZ | 49VA 50HZ - 48VA 60HZ |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 9.510 | |
| Product height mm | 241.554 | |
| Product length in | 10.450 | |
| Product length mm | 265.430 | |
| Product width in | 4.670 | |
| Product width mm | 118.618 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | NONE | None |
| Spool Control | PILOT CHOKE ADJUSTMENT | Pilot choke adjustment |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 210.0 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 65 | |
| Working temp max F | 150 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |