02-393499
F3 CVCS 25 D1 S2 10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustment | No |
Application | Cartridge vales are generally used in medium to high pressure hydraulic systems, where flows may be greater than 150 L/min (40 Usgpm), to provide power transmission and motion control in a wide variety of applications. Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
Body material | Cast Bars |
Cover Function | Direction control with pilot control |
Design code | 10 |
Feature | Efficient, dependable operationBest-in-class designFaster response time |
Flow rate | 590 l/min |
Fluid Cleanliness | 18/16/13 micron |
Fluid compatibility | Water glycol, water-in-oil emulsion fluids and petroleum oil |
Gauge Port Thread Type | SAE |
Insert Ratio | 1:1.5 |
Insert Type | Directional |
Interface | No |
Leakage | Standard |
Model Code | F3-CVCS-25-D1-S2-10 |
Normal Function | Normally Open |
Pressure Rating | 350 bar |
Product Height | 1.54 in |
Product Length/Depth | 3.43 in |
Product Type | Slip-in Cartridge Valves |
Product Type | Cover |
Product Volume | 18.118 in³ |
Product Weight | 4.41 lb |
Product Width | 3.43 in |
Seal material | Viton |
Size | 25 |
Special features | None |
Sub-brand | None |
Trade Name | CVCS-25 10 Design |
Valvistor | No |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |