Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-395891
SPRING
02-395891
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-395891
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.345
Product height mm
8.763
Product length in
1.245
Product length mm
31.623
Product width in
0.345
Product width mm
8.763