Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | WEATHER-PACK F, ON WIRE LEADS | Weather-pack (Packard) female, on wire leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Function | SOLENOID COIL | Solenoid Coil |
| Product height in | 1.900 | |
| Product height mm | 48.260 | |
| Product length in | 2.380 | |
| Product length mm | 60.452 | |
| Product width in | 1.800 | |
| Product width mm | 45.72 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |