Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-396044
MDG END COVER
02-396044
Where to buy
Export PDF
Tools
Add to comparison
02-396044
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.500
Product height mm
63.500
Product length in
2.260
Product length mm
57.404
Product width in
0.450
Product width mm
11.430