02-396078
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-396078
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Variety of components and styles |
| Package contents | Block |
| Product Height | 2.41 in |
| Product Length/Depth | 2.88 in |
| Product material | Cast Iron |
| Product Type | Mobile Valves Accessories |
| Product Volume | 13.951 in³ |
| Product Width | 2.01 in |
| Sub-brand | None |
| Trade Name | MDG |