Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-396491
ENCAP COIL & FRAME 1 DIN W/DIODE 049D
02-396491
Where to buy
Export PDF
Tools
Add to comparison
02-396491
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.331
Product height mm
59.210
Product length in
1.989
Product length mm
50.520
Product width in
1.528
Product width mm
38.800