Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 833AN00251A (RIGHT)

DG4V-3-2C-M-KUP8-D2-G7-6 0-EN652, DG4V32CMKUP8D2G760EN652

02-396879

Model code: DG4V32CMKUP8D2G760EN652


Tools

Product specifications

Characteristic
Value
Actuation TypeSolenoid operated
BrandVickers by Danfoss
Coil Rating12 VDC
Design Series60 Series
Electrical ConnectionFemale packard connector pins
Energ Time45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V32CMKUP8D2G760EN652
PerformanceHigh performance
Power Consumption30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.420
Product length in8.660
Product length mm219.964
Product width in1.880
Product width mm47.752
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresSpecial for John Deere
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementSpring centred
StageSingle stage
Surge Suppr DamperYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4