02-397314
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-397314
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset end to end | |
| Coil Rating | 220 Volt AC 50 Hz/240 Volt AC 60 Hz | |
| Coil Type | ISO 4400 mounting | |
| Design code | 60 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG4V 3S 23A M U D5 60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.42 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 36.97 in³ | |
| Product Weight | 4.8 lb | |
| Product Width | 1.88 in | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | None | |
| Spool Center Condition | B Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | A | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 100 bar | |
| Trade Name | DG4V-3 60 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |