Vickers by Danfoss
02-397523
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Brand | Vickers by Danfoss |
Feature | Variety of components and styles |
Package contents | Bolt KIT |
Product material | Carbon steel |
Product Type | Mobile Valves Accessories |
Sub-brand | None |
Trade Name | MDG |