Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 10 Series |
| Indicator Light | Yes |
| Manual override | Plain |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Tank port rating BAR | 120 |
| Tank port rating PSI | 1750 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
