SPRING HIGH FORCE
02-398228
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.250 |
| Product height mm | | 234.950 |
| Product length in | | 26.250 |
| Product length mm | | 666.750 |
| Product width in | | 9.250 |
| Product width mm | | 234.950 |