SPRING DETENT EN588
02-398298
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.312 |
| Product height mm | | 7.920 |
| Product length in | | 0.709 |
| Product length mm | | 18.000 |
| Product width in | | 0.312 |
| Product width mm | | 7.920 |