02-398550
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 857AN00090K
02-398550
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Body material | Cast Iron | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Customer Programmable | No | |
| Design code | 11 | |
| Diode | None | |
| Fast Response | No | |
| Feedback Sensor | No | |
| Flow rate | 550 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-10/NFPA D10/CETOP 10/NG32 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBDG5V-10-33C550N-EX-M2-PE7-H1-11 | |
| Performance | Standard | |
| Pilot Drain | External | |
| Pressure Rating | 350 bar | |
| Product Height | 13.38 in | |
| Product Length/Depth | 20.35 in | |
| Product Volume | 2110.193 in³ | |
| Product Width | 7.75 in | |
| Seal material | Fluorocarbon | |
| Spool Center Condition | Reduced A & B Ports Pressure at Null | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 8 bar | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |