02-398791
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-398791
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Pilot Operated |
| Ambient temperature - max | 107 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Compensation | Flow force compensation |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 100 l/min |
| Maximum Pressure Rating | 250 bar |
| Maximum Working Port Leakage | 15 cc/min at 210 bar |
| Model Code | CMX100SHGSFXU2502398791 |
| Mount Type | Through holes |
| Port Valve | Relief Valve |
| Ports | SAE |
| Pressure Rating | 250 bar |
| Product material | Cast Iron |
| Product Type | Sectional Directional Valves |
| Sections | 8 |
| Sub-brand | None |
| Trade Name | CMX |
| Unit type | Mobile Directional Valves |
| Work Ports | Through holes |