02-398792
CMX100-SH-SS-FX-U-25-02-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Type | Hydraulic Pilot Operated |
Ambient temperature - max | 107 °C |
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Communication input | None |
Compensation | Flow force compensation |
Construction | Sectional |
Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
Maximum Flow Rate | 100 l/min |
Maximum Pressure Rating | 250 bar |
Maximum Working Port Leakage | 15 cc/min at 210 bar |
Model Code | CMX100SHSSFXU2502398792 |
Mount Type | Through holes |
Port Valve | Relief Valve |
Ports | SAE |
Pressure Rating | 250 bar |
Product Type | Sectional Directional Valves |
Product material | Cast Iron |
Sections | 8 |
Sub-brand | None |
Trade Name | CMX |
Unit type | Mobile Directional Valves |
Work Ports | Through holes |